MSP430-SDK is a collection of resources that help users to write effective code for MSP430 microcontrollers (MCUs). These resources support ALL MSP430 microcontrollers. As one user mentioned, “It’s essentially everything developers need to become MSP430 microcontroller experts!”
This collection of design resources includes a wide selection of highly-abstracted software libraries ranging from device and peripheral-specific libraries such as the MSP430 driver library to application-specific libraries such as the graphics and capacitive touch libraries. In particular, the MSP430 driver library is essential to help software developers leverage convenient APIs to control low-level and intricate hardware peripherals, making the resulting code easier to read and maintain. MSP Driver Library supports all but the earliest series devices.
Code Composer Studio™ (CCS) and TI Developer Zone users can access the MSP430-SDK from within Resource Explorer.
Note that MSP430-SDK was formerly known as MSPWare and MSP430Ware.