This evaluation module is for the SN65MLVD203B and SN65MLVD204B, which are M-LVDS transceivers.
The SN65MLVD203B is a full-duplex transceiver, and the SN65MLVD204B is a half-duplex transceiver.
Features
- Can combine MLVD20XBEVM boards to simulate multiple receiver nodes
- Includes footprints for D package version of devices, so entire family of SN65MLVD20X transceivers can be evaluated
- Flexible termination
- This evaluation module has the complete circuit for the full-duplex and half-duplex M-LVDS transceivers and has been tested for performance