LSF-EVM

1 to 8-bit LSF Translator Family Evaluation Module

LSF-EVM

Order now

Overview

The LSF family of devices are level translators that support a voltage range of 0.95V and 5V and provide multi-voltage bidirectional translation without a direction pin.

The LSF-EVM comes populated with the LSF0108PWR device and has landing patterns that are compatible with the LSF0101DRYR, LSF0102DCTR, and LSF0204PWR devices.

The LSF-EVM is optimized for high speed translation by reducing reflections for data rates greater than 100 MHz. Additionally, the design of the board enables simple evaluation as multiple connection interfaces are available and pull ups are populated which can easily be connected or disconnected through jumper connections.

Features
  • Supports all devices in the LSF family of level translators (LSF0101, LSF0102, LSF0204, LSF0108)
  • Layout optimized for high speed operation (up to 100 MHz up translation and greater than 100 MHz down translation)
  • Includes various connection interfaces including edge-mount SMB and differential probe connection for monitoring high speed signals
  • Populated pull up resistors that allow for simple multi-voltage level translation
  • Resistor pads to enable single voltage supply translation
Voltage translators
LSF0101 Single bi-directional multi-voltage level translator LSF0102 Dual bidirectional multivoltage level translator LSF0102-Q1 Automotive Dual-Channel Bidirectional Multi-Voltage Level Translator LSF0108 Octal bidirectional multi-voltage-level translator LSF0108-Q1 Automotive eight-channel bidirectional multi-voltage-level translator LSF0204 4-Bit Bidirectional Multi-Voltage Level Translator for Open-Drain & Push- Pull LSF0204-Q1 Automotive 4-Bit Bidirectional Multi-Voltage Level Translator for Open-Drain or Push- Pull Interface LSF0204D 4-Bit Bidirectional Multi-Voltage Level Translator for Open-Drain & Push-Pull
Download View video with transcript Video

Order & start development

Evaluation board

LSF-EVM — Bidirectional Multi-Voltage Level Translators Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LSF-EVM Bidirectional Multi-Voltage Level Translators Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LSF-EVM Hardware User's Guide Jul 5, 2017
Certificate LSF-EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos