LP5562SW-LINUX

Linux Driver for LP5562

LP5562SW-LINUX

Overview

The Linux driver supports the LP5562 LED Driver. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lp5562

 

Linux Source Files

The files associated with this device are:

  1. drivers/leds/leds-lp5562.c
  2. Documentation/devicetree/bindings/leds/leds-lp55xx.txt
  3. include/linux/platform_data/leds-lp55xx.h
  4. drivers/leds/leds-lp55xx-common.h
  5. Documentation/leds/leds-lp5562.txt
  6. Documentation/leds/leds-lp55xx.txt

Source Files

drivers/leds/leds-lp5562.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/leds/leds-lp55xx.txt

Other Files

include/linux/platform_data/leds-lp55xx.h
drivers/leds/leds-lp55xx-common.h
Documentation/leds/leds-lp5562.txt
Documentation/leds/leds-lp55xx.txt

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: LEDS_LP5562 [=y]Type  : tristatePrompt: LED Support for TI LP5562 LED driver chip  Location:    -> Device Drivers      -> LED Support (NEW_LEDS [=y])  Defined at drivers/leds/Kconfig:258  Depends on: NEW_LEDS [=y] && LEDS_CLASS [=y] && I2C [=y]  Selects: LEDS_LP55XX_COMMON [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.