LOG305DRVEVM

LOG305 evaluation module

LOG305DRVEVM

Order now

Overview

The LOG305DRVEVM is the evaluation module for the LOG305 Log detector / RSSI Detector in the 6-pin WSON (DRV) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready to connect to power (2.7V to 5.25V), signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common laboratory equipment using SMA connectors on both input and output. The board also includes jumpers to easily disable or enable the device.

Features
  • Single supply operating range 2.7V to 5.25V
  • Easy-to-use SMA connectors for input and output signal
  • Provide flexibility to use either onboard or external bandpass filter (BPF)
  • Jumper to Enable or Disable device
Logarithmic amplifiers
LOG305 Low power, 95dB dynamic range, logarithmic detector
Download View video with transcript Video

Order & start development

Evaluation board

LOG305DRVEVM — LOG305 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LOG305DRVEVM LOG305 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LOG305DRVEVM Evaluation Module PDF | HTML Nov 16, 2025
Certificate LOG305DRVEVM EU Declaration of Conformity (DoC) Nov 18, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.