LOG300RGTEVM

LOG300 evaluation module in RGT 16-pin VQFR package

LOG300RGTEVM

Order now

Overview

The LOG300 evaluation module is for the LOG300 logarithmic detector with integrated low noise amplifier in the 16-pin VQFR package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready to connect to power (3V to 5.25V), signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50Ω laboratory equipment on the inputs. The outputs are connected to a SMA connectors. The board also includes jumpers to easily disable or enable the LNA and frequency detect block of the IC if in case not in use.

Features
  • Single supply operating range 3V to 5.25V
  • Configurable to use and evaluate LNA and LOG detector block separately
  • Easy-to-use SMA connectors for all input and output signal
  • Provide flexibility to use either onboard or external bandpass filter (BPF)
  • Layout configured to minimize parasitic and noise
Logarithmic amplifiers
LOG300 40MHz logarithmic detector with integrated low-noise amplifier
Download View video with transcript Video

Order & start development

Evaluation board

LOG300RGTEVM — LOG300 evaluation module in RGT 16-pin VQFR package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LOG300RGTEVM LOG300 evaluation module in RGT 16-pin VQFR package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LOG300D and LOG300RGT Evaluation Modules User's Guide PDF | HTML Sep 30, 2024
Certificate LOG300RGTEVM EU Declaration of Conformity (DoC) Nov 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.