LMZM23601EVM

LMZM23601, 4-V to 36-V Input, 1-A Power Module Evaluation Board

LMZM23601EVM

Order now

Overview

The LMZM23601 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board
space is limited and an efficient power conversion is needed. The LMZM23601 evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the adjustable output voltage version of the LMZM23601 Nano Module. The EVM operates from a 4V to 36V input and provides a selectable output voltage of 2.5V, 3.3V, 5.0V, 12V or 15V at a maximum of 1A load.

Features
  • Small Solution Size
  • Easy to Design and Use
  • High Efficiency
  • Forced PWM or Auto PFM Operation
  • Switching Frequency Synchronization
Power modules (integrated inductor)
LMZM23601 36-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZM23601EVM — LMZM23601, 4-V to 36-V Input, 1-A Power Module Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMZM23601EVM LMZM23601, 4-V to 36-V Input, 1-A Power Module Evaluation Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate LMZM23601EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide User's Guide for the LMZM23601 and LMZM23600 (Rev. A) Mar 27, 2018
Technical article Should you power your industrial sensors with a linear or switching regulator? PDF | HTML Feb 21, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos