LMZM23600V5EVM

LMZM23600V5EVM

Order now

Overview

The LMZM23600 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board space is limited and an efficient power conversion is needed. The LMZM23600V5EVM evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the fixed 5V output voltage 0.5A version of the LMZM23600 Module.

Features
  • Small Solution Size
  • Easy to Design and Use
  • High Efficiency
  • Forced PWM or Auto PFM Operation
  • Switching Frequency Synchronization
Power modules (integrated inductor)
LMZM23600 36-V, 0.5-A Step-Down DC/DC Power Module in 3.8-mm × 3-mm Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZM23600V5EVM — 36-V Maximum Input 5-V Output 0.5-A DC-DC Module Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMZM23600V5EVM 36-V Maximum Input 5-V Output 0.5-A DC-DC Module Evaluation Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide User's Guide for the LMZM23601 and LMZM23600 (Rev. A) Mar 27, 2018
Certificate LMZM23600V5EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos