LMZ10501SILEVM

LMZ10501 1A SIMPLE SWITCHER® Nano Module Evaluation Board

LMZ10501SILEVM

Order now

Overview

The LMZ10501 SIMPLE SWITCHER® Nano Modules are easy-to-use DC/DC solutions optimized for space-constrained applications. The LMZ10501 is capable of driving up to 1A load with excellent power conversion efficiency, line and load regulation, and EMI performance.

The evaluation board (EVM) is configured for 1.8V output voltage from 2.7V to 5.5V input. The resistor voltage divider RT and RB set the output voltage. The external capacitor Cvc bypasses the Vcon pin and provides additional soft start time. See datasheet for component selection and device information details. The board features additional component footprints for various device enabling schemes and AC signal injection terminals for feedback loop measurements.

Features
  • VIN = 2.7V to 5.5V
  • VOUT = 1.8V (default setting)
  • 1A max load (LMZ10501)
  • 2MHz switching frequency
Power modules (integrated inductor)
LMZ10501 5.5V, 1A Step-Down DC/DC Power Module in 3mm × 2.6mm Package
Download View video with transcript Video

Order & start development

Evaluation board

LMZ10501SILEVM — LMZ10501 1A SIMPLE SWITCHER® Nano Module Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMZ10501SILEVM LMZ10501 1A SIMPLE SWITCHER® Nano Module Evaluation Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LMZ10501SILEVM EU Declaration of Conformity (DoC) (Rev. A) Mar 9, 2021
User guide LMZ10501SIL and LMZ10500SIL SIMPLE SWITCHER® Nano Module Evaluation Board Aug 26, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos