LMX1906EVM-CVAL

LMX1906-SP evaluation module

LMX1906EVM-CVAL

Order now

Overview

The LMX1906-SP evaluation module (EVM) is designed to evaluate the performance of the LMX1906-SP, which is a four-output, ultra-low additive jitter radio-frequency (RF) buffer, divider and multiplier. The device can buffer RF frequencies up to 18GHz, multiply RF outputs up to 6.4GHz and divide outputs by up to 6.4GHz. A separate auxiliary clock divider is included for field-programmable gate arrays (FPGAs) and logic clocking, and each output includes a system reference (SYSREF) complement with picosecond precision and delay tuning capability. Multiple devices can be synchronized for wide clock distribution trees.

Features
  • 12.8GHz buffer, up to 6.4GHz multiplier and divide by up to eight
  • -160dBc/Hz noise floor at 6GHz
  • Four RF output and system reference SYSREF pairs
  • SYSREF generator with per-output picosecond precision delay tuning capability
  • Auxiliary divider for FPGA and logic with SYSREF
  • Supports multiple-device synchronization

  • LMX1906-SP EVM board with integrated USB2ANY controller
  • USB cable

RF PLLs & synthesizers
LMX1906-SP Radiation-hardness-assured (RHA) 15GHz buffer, multiplier and divider with SYSREF and FPGA clock
Download View video with transcript Video

Order & start development

Evaluation board

LMX1906EVM-CVAL — LMX1906-SP evaluation module

Supported products & hardware

LMX1906EVM-CVAL LMX1906-SP evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LMX1906EVM-CVAL, LMX1906-SP Evaluation Module User's Guide PDF | HTML Dec 1, 2023
Certificate LMX1906EVM-CVAL EU Declaration of Conformity (DoC) PDF | HTML Sep 14, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.