LMS3655MQEVM

LMS3655MQEVM

Order now

Overview

The LMS3655MQEVM evaluation module (EVM) demonstrates the capabilities of the LMS3655-Q1 automotive integrated buck converter. For optimized EMI performance, the LMS3655-Q1 has Spread Spectrum built in and the  EVM has an EMI filter on the back side that assists with noise reduction. The user can choose to bypass that EMI filter using  VIN1/GND1 posts. The EVM operates from a 3.8V to 36V input (up to 42V transients) and provides an adjustable 5V output at 5.5A continuous load.

Features
  • High Efficiency with 400kHz and Auto Light Mode PFM/PWM or Forced PWM Mode operation
  • /RESET Power Good output with 3ms delay on timer
  • Low EMI
  • Fully Synchronous with integrated HS and LS FET
DC/DC converters
LMS3655 5.5A, 36V Synchronous, 400kHz, Step-Down Converter LMS3655-Q1 5.5-A, 36-V synchronous, 400-kHz, step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

LMS3655MQEVM — LMS3655-Q1 5.5A, 5V Synchronous, 400kHz, Step-Down Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMS3655MQEVM LMS3655-Q1 5.5A, 5V Synchronous, 400kHz, Step-Down Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMS36x5-Q1 EVM User's Guide (Rev. A) Apr 13, 2018
Certificate LMS3655MQEVM EC Declaration of Conformity (DoC) (Rev. A) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos