LMR51635EVM

LMR51635 evaluation module

LMR51635EVM

Order now

Overview

The Texas Instruments LMR51635EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR51635 wide-input synchronous buck regulator. The LMR51635 is a wide-VIN, easy-to-use synchronous buck converter. With the wide operating input voltage range of 4.3V to 60V, the device is designed for a wide range of industrial applications for power conditioning from an unregulated source. The LMR51635 operates at 400kHz switching frequency to support use of relatively small inductors for an optimized design size. The LMR51635 supports up to 3.5A continuous output current.

Features
  • 4.3V to 60V input voltage range
  • Default 5V output
  • 3.5A continuous output current capability
  • 400kHz switching frequency
  • Hiccup mode short-circuit protection
  • Frequency spread spectrum
AC/DC & DC/DC converters (integrated FET)
LMR51625 SIMPLE SWITCHER® synchronous buck converter with 4.3V-to-60V, 2.5A and low quiescent current LMR51635 SIMPLE SWITCHER® synchronous buck converter with 4.3V-to-60V, 3.5A and low quiescent current
Download View video with transcript Video

Order & start development

Evaluation board

LMR51635EVM — LMR51635 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR51635EVM LMR51635 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide LMR51635 Buck Evaluation Module (Rev. A) PDF | HTML Nov 14, 2024
Certificate LMR51635EVM EU Declaration of Conformity (DoC) (Rev. A) Nov 8, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.