LMR36503MSCEEVM

LMR36503MSCEEVM

Order now

Overview

The LMR36503E-Q1 is a 65V DC/DC, 0.3A buck regulator that features synchronous rectification to achieve high conversion efficiency in a small footprint. The LMR36503E-Q1 evaluation module (EVM) operates over a wide input voltage range of 5.5V to 65V to provide a regulated 5V output up to 0.3A load at 2.2MHz switching frequency. The LMR36503MSCEEVM can support output voltage regulation accuracy better than 1.5% at full load and is adjustable using an external resistor divider.

Features
  • Input voltage range: 5.5V to 65V
  • Output voltage: 12V
  • Load current: 0 to 0.3A
  • Switching frequency: 2.2MHz
  • Adjustable output voltage
  • External synchronization capability
  • Internal spread spectrum capability
  • Selectable pulse-frequency modulation or forced pulse-width modulation at light-load
  • Supports operation up to 150°C ambient
  • Supports other variants of the IC by replacing some components
DC/DC converters
LMR36503-Q1 Automotive 3-V to 65-V, 0.3-A buck converter optimized for size and light load efficiency LMR36503E-Q1 Automotive 3V-to-65V 0.3A buck converter
Download View video with transcript Video

Order & start development

Evaluation board

LMR36503MSCEEVM — LMR36503E-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR36503MSCEEVM LMR36503E-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMR36503MSCE Evaluation Module User's Guide PDF | HTML Jun 3, 2024
Certificate LMR36503MSCEEVM EU Declaration of Conformity (DoC) PDF | HTML Apr 17, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos