LMR16006XEVM

LMR16006XEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter

LMR16006XEVM

Order now

Overview

The LMR16006XEVM is a fully assembled and tested circuit for evaluating the LMR16006X Step-Down Converter. The LMR16006XEVM operates from 6V to 60V input (12V nominal) and provides a 5.0V output at 600mA. The board also has jumper connector to enable or disable the converter operation.

Features
  • Input range: 6V to 60V
  • Output: 5.0V
  • Maximum load current: 600mA
  • Switching frequency: 0.7MHz
  • Board size: 49x52mm
DC/DC converters
LMR16006 SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq
Download View video with transcript Video

Order & start development

Evaluation board

LMR16006XEVM — LMR16006XEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMR16006XEVM LMR16006XEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMR16006 EVM User's Guide Jun 13, 2014
Certificate LMR16006XEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos