LMH5401EVM-CVAL

LMH5401EVM-CVAL

Order now

Overview

The LMH5401EVM-CVAL is an evaluation module for the single LMH5401FFK/EM amplifier in a 14 pin LCCC high performance RF package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier.

The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. The amplifier is configured for single-ended or differential input with gain of 17dB (7 V/V). The board has differential outputs and can support both bipolar or unipolar power supplies.

Features
  • AC coupled inputs allows for uni-polar supply or split supply
  • Single-ended (Active Balun Configuration) or Differential Inputs (FDA Configuration)
  • Fully Differential Output
  • Configured for optimal impedance match to 50-Ω input/output impedance test equipment
  • Inputs and Outputs include SMA connectors
RF fully differential amplifiers (FDAs)
LMH5401-SP Radiation-hardened, QML-V, 6.5GHz Ultra Wideband Fully Differential Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

LMH5401EVM-CVAL — LMH5401-SP Radiation Hardness Assured (RHA) Wideband Fully Differential Amplifier Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMH5401EVM-CVAL LMH5401-SP Radiation Hardness Assured (RHA) Wideband Fully Differential Amplifier Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMH5401EVM-CVAL Evaluation Module (EVM) (Rev. A) Sep 21, 2018
Application note Rad-hardened FDA as Clock Buffer in Communication and Radar Payloads (Rev. A) Aug 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos