LMH32404RHFEVM

250-MHz, quad-channel, differential output transimpedance amplifier evaluation module

LMH32404RHFEVM

Order now

Overview

The LMH32404RHFEVM is an evaluation module (EVM) for the LMH32404RHF differential output transimpedance amplifier. The EVM features a transformer to convert the output to a 50-Ω single-ended connection for easy measurement with standard test equipment, and the option to convert to fully-differential DC coupled signals. The input is 50-Ω matched and configured by default to receive a voltage input that is converted to a current through a 2-kΩ resistor, but can be reconfigured to receive a true current input with optional photodiode bias connections on the back of the board. The EVM also includes easy-to-use jumpers to control the device gain, input bias current cancellation and shutdown functions.

Features
  • Configured for single-ended voltage input and output with 50-Ω matched SMA connections
  • Optional DC-coupled differential output configuration
  • Jumpers included for easy control of channel mode, bias current cancellation, and whole chip power-down
  • Designed for single 3.3-V supply operation
  • Layout optimized for high bandwidth devices
Transimpedance amplifiers
LMH32404 Four-channel differential-output transimpedance amplifier with integrated multiplexing LMH32404-Q1 Automotive four-channel, differential output transimpedance amplifier with integrated multiplexing
Download View video with transcript Video

Order & start development

Evaluation board

LMH32404RHFEVM — 250-MHz, quad-channel, differential output transimpedance amplifier evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMH32404RHFEVM 250-MHz, quad-channel, differential output transimpedance amplifier evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMH32404RHFEVM User's Guide PDF | HTML Dec 8, 2020
Certificate LMH32404RHFEVM EU RoHS Declaration of Conformity (DoC) Nov 13, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos