LMH13000RQEEVM

LMH13000 evaluation module

LMH13000RQEEVM

Order now

Overview

The LMH13000RQEEVM is the evaluation module (EVM) for the LMH13000, a high-speed output current driver in a 13-pin WQFN-HR (HotRod™) package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50Ω laboratory equipment on the inputs/outputs, banana connectors for the supplies, and jumpers to easily disable, enable, or configure different modes of operation. The layout is also optimized to reduce the parasitic to get a fast rise-and-fall time of the output current.

Features
  • Single supply operating range 3V to 5.5V
  • Easy-to-use SMA connectors for all input and output signals
  • Easy-to-use banana connector for device and laser supply
  • SMD VCSEL and TO-CAN laser footprint
  • Onboard TIA for Laser power calibration
  • Jumper to configure device at different modes
  • Layout configured to minimize parasitic and noise
Transconductance amplifiers & laser drivers
LMH13000 Integrated high-speed voltage-controlled current-output laser driver for lidar and time of flight
Download View video with transcript Video

Order & start development

Evaluation board

LMH13000RQEEVM — LMH13000 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMH13000RQEEVM LMH13000 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMH13000RQE Evaluation Module User's Guide (Rev. A) PDF | HTML Apr 25, 2025
Certificate LMH13000RQEEVM EU Declaration of Conformity (DoC) Feb 7, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos