Request more information
The IBIS-AMI simulation model, programming guide and PCB layout are available. Request now
The LMH1219EVM Evaluation Board provides a complete high bandwidth platform to evaluate the SDI and 10 GbE signal conditioning features of the Texas Instruments LMH1219 UHD Cable Equalizer. The LMH1219EVM can be used for standard compliance testing, performance evaluation, and initial system prototyping. The SMA and BNC edge connectors used for the LMH1219EVM will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included). This flexible connectivity enables integrated system level testing between TI's 12G SDI Adaptive Cable Equalizer with Reclocker and 3rd party ASIC/FPGA host boards.
The IBIS-AMI simulation model, programming guide and PCB layout are available. Request now
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | LMH1219EVM User's Guide (Rev. A) | Jun 11, 2018 | |
| Certificate | LMH1219EVM EU Declaration of Conformity (DoC) | Jan 2, 2019 | ||
| User guide | SigCon Architect: Installation and Starter’s Guide (Rev. A) | Jun 3, 2016 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.