LMG708B0-CALC

LMG708B0-CALC

Downloads

Overview

Welcome to the quickstart design tool for the LMG708B0 and LMG708B0-Q1 GaN synchronous buck converter family, which is intended for high-efficiency and high-density applications. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator in a single-phase or multiphase configuration. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Features
  • Configure the converter for single-phase, two-phase or multiphase applications
  • Determine the buck inductance and input and output capacitances
  • Select components for overcurrent protection, switching frequency and output voltage setpoint
  • Optimize compensation component values for loop stability using crossover frequency as a performance metric
  • Inspect regulator efficiency, solution size, and component power dissipations with ambient temperature as a parameter
  • Review auto-generated schematic and BOM list
Download View video with transcript Video

Downloads

Calculation tool

LMG708B0-CALC LMG708B0 GaN buck converter quickstart calculator

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
LMG708B0 5V to 65V (80V transients), 20A, synchronous buck converter with integrated GaN FETs
Hardware development
Reference design
PMP23595 48VIN, 960W four-phase buck converter with integrated GaN reference design
Evaluation board
LMG708B0-EVM12V LMG708B0 12Vout, 20A, 400kHz, single-phase GaN buck converter evaluation module LMG708B0-EVM2PH LMG708B0 12V, 40A, 400kHz, two-phase GaN buck converter evaluation module
Download options

LMG708B0-CALC LMG708B0 GaN buck converter quickstart calculator

close
Latest version
Version: A1
Release date: Apr 22, 2026

LMG708B0 GaN buck converter quickstart calculator

SHA-256 checksum
Products
DC/DC converters
LMG708B0 5V to 65V (80V transients), 20A, synchronous buck converter with integrated GaN FETs
Hardware development
Reference design
PMP23595 48VIN, 960W four-phase buck converter with integrated GaN reference design
Evaluation board
LMG708B0-EVM12V LMG708B0 12Vout, 20A, 400kHz, single-phase GaN buck converter evaluation module LMG708B0-EVM2PH LMG708B0 12V, 40A, 400kHz, two-phase GaN buck converter evaluation module

Release Information

Welcome to the quickstart design tool for the LMG708B0 80V GaN synchronous buck converter family. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator using this converter family. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
EVM User's guide LMG708B0 12VOUT, 20A, 400kHz, Single-Phase GaN Buck Converter Evaluation Module (Rev. A) PDF | HTML Apr 27, 2026
EVM User's guide LMG708B0 12VOUT, 40A, 400kHz, Two-Phase GaN Buck Converter Evaluation Module PDF | HTML Apr 16, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos