LMG210XEVM-121

LMG210XEVM-121

Order now

Overview

The LMG210XR044 evaluation module is a compact, easy-to-use power stage with an external PWM signal. The board can be configured as a buck converter, boost converter, or another converter topology using a half bridge. The device can be used to evaluate the performance of the LMG210XR044 as a hard-switched converter to sample measurements such as efficiency, switching speed and dv/dt (slew rate). The EVM features a LMG210XR044 half-bridge power module with two 100V, 4.4mΩ GaN FETs driven by 80V GaN FET half-bridge gate driver. Do not use to evaluate transient response because this is an open-loop board with an external PWM signal. This EVM is mounted with LMG2104R044 device.

Features
  • Input voltage operates up to 80VDC
  • Integrated 100V, 4.4mΩ GaN FETs with driver - LMG210XR044
  • Open loop control with single or dual PWM signals
  • Single-input, onboard for PWM signal with with adjustable dead time
  • Configurable onboard dead-time adjustment by simple potentiometer change
  • Onboard LDO for generating 5V VCC supply from an unregulated supply between 5.5V and 10V
Gallium nitride (GaN) power stages
LMG2104R022 — 100V 2.2mΩ half-bridge GaN FET with enhanced integrated driver and protection LMG2104R044 — 100V 4.4mΩ half-bridge GaN FET with enhanced integrated driver and protection LMG3104R011 — 100V 1.1mΩ GaN FET with enhanced integrated driver and protection LMG3104R017 — 100V 1.7mΩ GaN FET with enhanced integrated driver and protection
Download View video with transcript Video

Order & start development

Evaluation board

LMG210XEVM-121 — LMG2104R044 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMG210XEVM-121 — LMG2104R044 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LMG210XR044 Evaluation Module (Rev. A) PDF | HTML Dec 10, 2025
Certificate LMG210XEVM-121 EU Declaration of Conformity (DoC) Oct 6, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos