LM93SW-LINUX

Linux Driver for LM93

LM93SW-LINUX

Overview

The Linux driver supports the LM93 series of Hardware Monitors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • lm93
  • lm94
Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/lm93.c
  2. Documentation/hwmon/lm93
Source Files

drivers/hwmon/lm93.c

Other Files

Documentation/hwmon/lm93

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_LM93 [=y]Type  : tristatePrompt: National Semiconductor LM93 and compatibles  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1041  Depends on: HWMON [=y] && I2C [=y]  Selects: HWMON_VID [=y]

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.
Download View video with transcript Video

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos