LM74610-DQEVM

Reverse Polarity Protection Smart Diode Controller OR-ing Evaluation Module

LM74610-DQEVM

Order now

Overview

The LM74610-DQEVM evaluation module demostrates reverse polarity protection as a replacement of Schottkey Diodes and P-Channel MOSFETs in a diode OR-ing configuration. In this reverse polarity protection solution two LM74610 Smart Diode Controllers are used to drive two 40V (VDS) external N-Channel MOSFETs. The LM74610-DQEVM emulates an ideal diode OR-ing properties when connected in series with two seperate voltage rails or power supplies. This OR-ing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops. When a negative voltage is senced at any of the Inputs, the LM74610 pulls down the MOSFET gate and isolates the connected load from the power supply.The output voltage continues to follow higher positive voltage. The TVS voltage clamping diodes for both inputs make LM74610-DQEVM safe for ISO7637 transient pulse testing.

Features
  • Maximum Reverse Voltage: -45V
  • Fast Response to Dynamic Current Reversal <10μs
  • Maxium Input Voltage is Drain-Source voltage of the MOSFET: 40V
  • Maximum Load Current is Drain Current (Id): 75A
  • Zero Iq and Low Reverse Leakage Current
  • Meets Automotive ISO7637 and CISPR25 Requirements

  • LM74610-DQEVM Reverse Polarity Protection Smart Diode Controller OR-ing Evaluation Module

Ideal diode/ORing controllers
LM74610-Q1 0.48-V to 42-V, zero IQ automotive ideal diode controller
Download View video with transcript Video

Order & start development

Evaluation board

LM74610-DQEVM — Reverse Polarity Protection Smart Diode Controller ORing Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM74610-DQEVM Reverse Polarity Protection Smart Diode Controller ORing Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide LM74610-DQEVM User’s Guide Oct 12, 2015
* EVM User's guide LM74610-SQ EVM User’s Guide Oct 10, 2015
Certificate LM74610-DQEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos