LM5170EVM-BIDIR

LM5170 48V-12V Bidirectional Converter Evaluation Module

LM5170EVM-BIDIR

Order now

Overview

The LM5170EVM-BIDIR is a high performance dual phase bi-directional converter ideal for 48V-12V dual battery system applications.  The two phases operate in 180degree interleaved operation, and they evenly share a max dc current of up to 60A.  When DIR is set to "1" the power flows from the 48V port to the 12V port, and the 12V port voltage is regulated at about 14.5V.  When DIR is set to "0" the power flows from the 12V port to the 48V port, 48V port voltage is regulated at about 50.5V.  The EVM also includes various jumpers to flexibly and conveniently configure the circuit to fit for many different use cases, including the capability of being controlled by MCU, high power unidirectional buck or boost converters, etc.

Features
  • Buck Mode: 48V-port voltage range 6V to 75V;  12V-port voltge regulated at 14.5V
  • Boost Mode: 12V-port voltage range 3V to 48V;  48V-port voltge regulated at 50.5V
  • Max dc current into or out of the 12V-port is 60A
  • Built-in analog voltage loop control, while it also accept MCU digital voltage loop control through interface connectors
  • Daisy chain multi phase capable for interleaved 3, 4, 6, 8 phases operation to support higher power
AC/DC & DC/DC controllers (external FET)
LM5170 Multiphase bidirectional current controller LM5170-Q1 Multiphase bidirectional current controller, AEC-Q100 qualified
Download View video with transcript Video

Order & start development

Evaluation board

LM5170EVM-BIDIR — LM5170 48V-12V Bidirectional Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM5170EVM-BIDIR LM5170 48V-12V Bidirectional Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide LM5170-Q1 EVM User's Guide (Rev. A) PDF | HTML Dec 5, 2016
Data sheet LM5170-Q1 Multiphase Bidirectional Current Controller datasheet (Rev. D) PDF | HTML Aug 13, 2021
Certificate LM5170EVM-BIDIR EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos