LM5166DESIGN-CALC

LM5166 DC/DC Converter Design Tool

LM5166DESIGN-CALC

Overview

Welcome to the LM5166 Quick-Start Design Tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck converter based on the LM5166 low IQ synchronous buck DC/DC regulator. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Features
  • Determine filter inductance and input and output filter capacitances for a given operating mode (PFM or COT)
  • Optimize the design using efficiency and solution size as key performance metrics
  • Select components for soft-start, input UVLO, output voltage setpoint, current limit and switching frequency
  • Inspect converter efficiency, solution size, component power dissipation, switching frequency, and output voltage ripple
  • Analyze efficiency based on selected component parameters
  • Review auto-generated schematic and BOM list
  • Determine EMI filter components
Download View video with transcript Video

Related design resources

Hardware development

EVALUATION BOARD
LM5166EVM-C33A LM5166 Wide VIN, Low IQ, COT 3.3V 500mA Evaluation Module LM5166EVM-C50A LM5166 Wide VIN, Low IQ, COT 5V 500mA Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos