LM5165EVM-HD-C50X

LM5165EVM-HD-C50X

Order now

Overview

The LM5165EVM-HD-C50X high density evaluation module (EVM) is designed to showcase the performance of the LM5165 high performance, exceptionally small, synchronous buck DC/DC buck converter with ultralow IQ. The module-style design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 3 V to 65 V to deliver a fixed 5-V output with better than 2% setpoint accuracy. Low-dropout performance whenever the input voltage decreases below the output voltage setpoint is available with 100% duty cycle conduction of the high-side MOSFET. By virtue of the LM5165's constant on-time (COT) control scheme and diode emulation, the no-load supply current is only 12 μA at 24-V input.

Features
  • Tightly-regulated output voltage of 5 V with 2% setpoint accuracy
  • Wide input voltage operating range of 3 V to 65 V
  • Ultra-high power conversion efficiency: >90% at 5 V ouptut voltage and 150 mA load
  • No-load supply current as low as 12 μA
  • Fully assembled, tested and proven PCB layout with 15.5-mm x 13.7-mm total footprint

  • LM5165EVM-HD-C50X 5V 150mA COT Evaluation Module

DC/DC converters
LM5165 3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ LM5165-Q1 Automotive, 3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ
Download View video with transcript Video

Order & start development

Evaluation board

LM5165EVM-HD-C50X — LM5165 Low Iq Synchronous Buck Converter High Density COT Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM5165EVM-HD-C50X LM5165 Low Iq Synchronous Buck Converter High Density COT Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide LM5165EVM-HD-C50X EVM User's Guide Jan 27, 2016
Certificate LM5165EVM-HD-C50X EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos