LM34919CQTLEVM

LM34919C-Q1 50V, 600 mA Wide Vin Constant On-Time Buck Switching Regulator Evaluation Module

LM34919CQTLEVM

Order now

Overview

The LM34919CQTLEVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 3.3V output over an input range of 4.5V to 50V. The circuit delivers load currents to 600 mA, with valley current limit set at 640mA.

Features
  • 4.5V to 50V input voltage range
  • 3.3V target output voltage
  • Delivers up to 600mA output current
  • Valley current limiting
  • PGD and EN functionality with test points added in the EVM
AC/DC & DC/DC converters (integrated FET)
LM34919C-Q1 Automotive 4.5-50V Wide Vin 600mA 2.6MHz Ultra-Small Constant On-Time Non-Synchronous Buck Regulator
Download View video with transcript Video

Order & start development

Evaluation board

LM34919CQTLEVM — LM34919C-Q1 50V, 600 mA Wide Vin Constant On-Time Buck Switching Regulator Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM34919CQTLEVM LM34919C-Q1 50V, 600 mA Wide Vin Constant On-Time Buck Switching Regulator Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate LM34919CQTLEVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide LM34919C Evaluation Board User's Guide Sep 3, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.