LM3401-MR16DEMO

LM3401 MR16 Bulb Reference Design for Non-Dimming & Dimming LED Applications

LM3401-MR16DEMO

Order now

Overview

This reference design was based on the released LM3401 evaluation board and associated application note AN-1657. The circuit and BOM was modified to optimize performance in MR16 solutions. A PCB was created that fits into the MR16 cavity. For fast bench set-up, the LM3401 evaluation board can be modified with the LM3401 MR16 bill of materials that is listed in the design document.

This design was developed to minimize the current spikes coming out of an electronic transformer to less than 5A, which is a typical transformer rating, when driving an LED MR16 circuit. The off the shelf LED MR16 solutions exhibit spikes that significantly exceed a transformer's maximum rated output current which will degrade the reliability of the transformer and reduce its operating lifetime. This LM3401 evaluation board is designed to operate (flicker-free) with common Electronic Low Voltage dimmers, and Electronic Transformers.

This design also generates a constant LED current over most of the power cycle when an electronic transformer is on versus the short bursts of current applied to an LED stack from the off the shelf LED MR16 bulbs. This results in better power factor and more stable circuit operation.

Features
Input Voltage, VIN12 VAC
Output Voltage, VOUT6.2V
(2 series LEDs)
Input Current, IIN650 mA
LED Output Current, ILED1.0A
Input Power, PIN~7.7W
Output Power, POUT~6.2W
Efficiency~81%
Power Factor0.85
SMPS TopologyBuck
NOTE: These specifications are typical values based on the LED driver being powered directly by a 12VAC supply (i.e. no electronic or magnetic step-down transformer).
  • Tested with Electronic Transformers (12VAC output)
  • Work with off the shelf dimmers with no flicker, stable operation
  • Design features the Cree MT-G LED that is optimized for MR-16 applications
  • Flicker-free operation with common Electronic Low Voltage dimmers, and Electronic Transformers
Illumination LED drivers
LM3401 Hysteretic PFET controller for high power LED Drive
Download View video with transcript Video

Order & start development

Evaluation board

LM3401-MR16DEMO/NOPB — LM3401 MR16 Bulb Reference Design for Non-Dimming & Dimming LED Applications

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LM3401-MR16DEMO/NOPB LM3401 MR16 Bulb Reference Design for Non-Dimming & Dimming LED Applications

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Type Title Date
Certificate LM3401-MR16DEMO/NOPB EU Declaration of Conformity (DoC) Jan 2, 2019
Certificate LM3401-MR16DEMO/NO EU Declaration of Conformity (DoC) Jan 2, 2019
Application note Powering & Dimming High-Brightness LEDs w/ LM3405 Constant-Current Buck Reg (Rev. A) May 1, 2013
Application note AN-1853 COT Drivers Control LED Ripple Current (Rev. A) May 1, 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) Apr 23, 2013
User guide LM3401 MR16 Reference Design for Non-Dimming & Dimming LED Application Usr Guide Jan 27, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.