ISO7721DEVM

ISO7721DEVM

Order now

Overview

The ISO7721DEVM is an evaluaiton module (EVM) used to evaluate the ISO7721 high-performance, reinforced dual-channel digital isolator in an 8-pin narrow SOIC package (package code, D). The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.

Features
  • High-speed, robust EMC dual-channel digital isolator
  • Wide supply and level translation range from 2.25 V to 5.5 V
  • High signaling rate up to 100 Mbps
  • Low propagation delay of11 ns typical (5-V supplies)
  • Isolation barrier life > 25 years

  • ISO7721 Evaluation Module is included

Digital isolators
ISO7710 — Reinforced 1-channel digital isolator ISO7710-Q1 — Automotive, reinforced 1-channel digital isolator ISO7720 — Reinforced 2-channel, 2/0, digital isolator ISO7720-Q1 — Automotive, reinforced 2-channel, 2/0, digital isolator ISO7721 — Reinforced 2-channel, 1/1, digital isolator ISO7721-Q1 — Automotive, reinforced 2-channel, 1/1, digital isolator
Download View video with transcript Video

Order & start development

Evaluation board

ISO7721DEVM — Evaluation module for the ISO7721 high-speed, robust EMC dual-channel digital isolator in D package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO7721DEVM — Evaluation module for the ISO7721 high-speed, robust EMC dual-channel digital isolator in D package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ISO77xxD Single- and Dual-Digital Isolator Evaluation Module (Rev. A) Feb 25, 2019
Certificate ISO7721DEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos