ISO5852SEVM

Reinforced Isolated IGBT Gate Driver Evaluation Module

ISO5852SEVM

Order now

Overview

This evaluation module, featuring ISO5852S reinforced isolated gate driver device, allows designers to evaluate device AC and DC performance with a pre-populated 1-nF load or with a user-installed IGBT in either of the standard TO-247 or TO-220 packages.

Features

Reinforced isolated IGBT gate driver with 2.5-A source and 5-A sink currents. The short propagation time assures accurate control of the output stage.

The input side operates from a single 2.25-V to 5.5-V supply. he output side allows for a supply range from minimum 15-V to maximum 30-V

2-A Miller clamp, Output Short-Circuit Clamp, Fault Alarm upon Desaturation, Input and Output Under Voltage Lock-Out with Ready Pin Indication

Split Outputs, Active Output Pull-down and Default Low Outputs condition. Upon a DESAT detect the gate driver with Low Supply or Floating Inputs. CMOS compatible Inputs

This evaluation module is tested for the device functionality and its user's guide is available to allow designer to evaluate their design

  • ISO5852SEVM board is included

Isolated gate drivers
ISO5452 5.7kVrms, 2.5A/5A single-channel isolated gate driver w/ split output, STO & protection features ISO5452-Q1 Automotive 5.7kVrms 2.5A/5A single-channel isolated gate driver w/split output & active protection ISO5852S 5.7kVrms, 2.5A/5A single-channel isolated gate driver w/ split output, STO & protection features ISO5852S-EP 5.7kVrms, 2.5A/5A enhanced 1-channel isolated gate driver w/split output, active protection features ISO5852S-Q1 Automotive 5.7kVrms 2.5A/5A single-channel isolated gate driver w/split output & active protection
Download View video with transcript Video

Order & start development

Evaluation board

ISO5852SEVM — Reinforced Isolated IGBT Gate Driver Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO5852SEVM Reinforced Isolated IGBT Gate Driver Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ISO5852S Evaluation Module User's Guide (Rev. A) Sep 8, 2015
Certificate ISO5852SEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos