ISO35TEVM-434

ISO35T Small EVM

ISO35TEVM-434

Order now

Overview

The smaller EVM version shows the customer the spaced required for their design. This circuit provides an isolated, 20 Mbps. 3.3V to 3.3V RS-485 interface using the ISO35T, isolated RS-485 transceiver and the TPS76333 high accuracy linear regulator. This circuit achieves signal and power isolation and at the same time decreases space and power consumption.

Features
  • 4000V peak Isolation
  • Bus pin ESD protection
    - 16KV HBM between bus pins and GND2
    - 6KV HBM between bus pins and GND1
  • 1/8 unit load - up to 256 nodes on a bus
  • Designed to RS-485 and RS-422 applications
  • Signaling rates up to 1 Mbps
  • Thermal shutdown protection
  • Low bus capacitance 16 pF (typ)
  • 50 KV/us typical transient immunity
  • UL 1577, IEC 60747-5-2 (VDE 0884, Rev. 2) approval pending
  • Fail-safe receiver for bus open, short or idle
  • Logic inputs are 5V tolerant
  • Signal isolators with integrated power
    ISO35T 1-Mbps full-duplex 2.5-kVrms isolated RS-485 & RS-422 transceiver with integrated transformer driver
    Download View video with transcript Video

    Order & start development

    Evaluation board

    ISO35TEVM-434 — ISO35T Small EVM

    Supported products & hardware
    In stock
    Limit:
    Out of stock on TI.com
    Not available on TI.com

    ISO35TEVM-434 ISO35T Small EVM

    close
    Version: null
    Release date:
    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Top documentation Type Title Format options Date
    * EVM User's guide ISO1176T/35T/3086T Evaluation Module User's Guide (Rev. A) Jul 13, 2010
    Certificate ISO35TEVM-434 EU Declaration of Conformity (DoC) Jan 2, 2019

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.

    Videos