ISO3086TEVM

ISO3086T EVM

ISO3086TEVM

Order now

Overview

This document describes the ISO1176T/35T/3086T Evaluation Module (EVM). It is used to evaluate the ISO1176T PROFIBUS Transceiver, the ISO35T RS-485 Transceiver or the ISO3086T RS-485 Transceiver. Because the devices are similar the same printed-circuit board is used for all three EVMs. One manual supports all three devices.

The EVM can be used to evaluate device paramenters while acting as a guide for board layout. The board allows for the connection of 50 ohm coaxial cables via QuiteZone connectors. It also provides easy connection points for oscilloscope probes. Banana jacks are provided for connection of dc power supplies. These features provide the designer with a tool for evaluation and the successful design of an end-product.

Features
  • 4000-Vpeak Isolation
  • Bus-pin ESD Protection
  • -16 kV HBM Between Bus-Pins and GND2
  • -6 kV HBM Between logic-Pins and GND1
  • 1/8 Unit Load-Up to 256 Nodes on a Bus
  • Designed for RS-485 and RS-422 Applications
  • Signaling rates up to 20 Mbps
  • Thermal Shutdown protection
  • Low Bus Capacitance-7 pF (Typ)
  • 50 kV/us Typical Transient Immunity
  • UL 1577, IEC 60747-5-2 (VDE 0884, Rev. 2)
  • Fail-safe Receiver for Bus Open, Short or Idle
  • Logic Inputs are 5-V Tolerant
Signal isolators with integrated power
ISO3086T 20-Mbps full-duplex 2.5-kVrms isolated RS-485/RS-422 transceiver with integrated transformer driver
Download View video with transcript Video

Order & start development

Evaluation board

ISO3086TEVM — ISO3086T EVM

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO3086TEVM ISO3086T EVM

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide ISO1176T/35T/3086T Evaluation Module User's Guide (Rev. A) Jul 13, 2010
Certificate ISO3086TEVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.