ISO224EVM

ISO224 evaluation module

ISO224EVM

Order now

Overview

The ISO224 evaluation module (EVM) is an evaluation platform for ISO224, which is a 7-kV reinforced isolation amplifier designed for use in voltage-measuring applications. ISO224EVM allows the user to explore all the features of the ISO224 device. ISO224EVM also features a bipolar and unipolar differential to single-ended output stage.

Features
  • Reinforced isolation amplifier: 7-kV peak, 10-kV surge
  • Fixed gain of 0.25
  • ±12-V input range
  • Low gain error and drift
  • Extended industrial temperature range
General-purpose op amps
TLV6001 Single, 5.5-V, 1-MHz, RRIO operational amplifier

 

Isolated amplifiers
ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier

 

Linear & low-dropout (LDO) regulators
TPS704 1-A, dual-channel ultra-low-dropout voltage regulator with power good & independent enable

 

Precision op amps (Vos<1mV)
OPA277 Dual, 36-V, 10µV offset, 0.1µV/˚C drift, bipolar, operational amplifier

 

Transformer drivers
SN6501 Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies
Download View video with transcript Video

Order & start development

Evaluation board

ISO224EVM — ISO224 evaluation module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010055 Non-isolated power architecture with diagnostics reference design for protection relay modules
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ISO224EVM ISO224 evaluation module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-010055 Non-isolated power architecture with diagnostics reference design for protection relay modules
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ISO224EVM User's Guide Jun 12, 2018
Certificate ISO224EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos