IPNC-RDK-CSK

IPNC RDK Software for DM Camera Starter Kits (CSK)

IPNC-RDK-CSK

Downloads

Overview

The Linux IPNC software development kit (SDK) for camera starter kits (CSKs) is a comprehensive software solution for high-performance internet-connected camera applications that is fully integrated and tested on the CSKs supporting the TMS320DM36x, DM38x, and TMS320DM8127 digital media processors.

Features
  • Audio/video stream use cases
    • Single-, dual-, triple-stream (capture-encode-network) examples
  • Imaging components
    • TI 2A (auto exposure and auto white balance)
    • Image tuning tool
  • Application software examples
    • Motion detection, face detection, video stabilization, lens distortion correction, low-light noise filters
    • Network packetization/streaming, SD card storage, on-screen display (OSD)
  • Codecs
    • Royalty-free and production-ready H.264, MJPEG, MPEG4 (HP, SP), G.711, and others
    • Control of stream parameters – frame-rate, bit-rate, quality factor
    • CBR and VBR rate control for H.264
  • Linux kernel and drivers
    • Linux long-term stable (LTS) kernel
    • Key peripheral drivers: PCIe, USB, SD, Ethernet, TI WiLink8™ WiFi
    • Driver APIs
  • Yocato Project™ OE core-compatible file system
Download View video with transcript Video

Downloads

Software development kit (SDK)

IPNC-RDK-CSK IPNC RDK for DM38x and TMS320DM8127 CSK

Supported products & hardware
Download options

IPNC-RDK-CSK IPNC RDK for DM38x and TMS320DM8127 CSK

close
Latest version
Version: 3.9.1
Release date: May 15, 2017

IPNC-RDK-CSK v3.9.1 Linux Package

SHA-256 checksum

Release Information

IPNC-RDK-CSK development Software and Supporting Material

This software package provides a security camera solution implemented on DM388/DM8127 CSK.

Additional resources you might need

Software development kit (SDK)

IPNC-RDK-CSK IPNC RDK for DM38x and TMS320DM8127 CSK

Supported products & hardware
Download options

IPNC-RDK-CSK IPNC RDK for DM38x and TMS320DM8127 CSK

close
Latest version
Version: 3.9.1
Release date: May 15, 2017

IPNC-RDK-CSK v3.9.1 Linux Package

SHA-256 checksum

Release Information

IPNC-RDK-CSK development Software and Supporting Material

This software package provides a security camera solution implemented on DM388/DM8127 CSK.

Related design resources

Hardware development

EVALUATION BOARD
TMDSCSK388 DM38x Camera Starter Kit (CSK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos