IEC60730SWPACKAGES

C2000 SafeTI™ 60730 SW Packages

IEC60730SWPACKAGES

Downloads

Overview

The C2000 MCU SafeTI-60730 Software package includes UL-certified, as recognized components, SafeTI™ software packages that help make designing for functional safety consumer applications with C2000™ real-time control microcontrollers (MCUs) easier and faster. The software in these SafeTI software packages is UL-certified, as recognized components, to the UL 1998:2008 Class 1 standard, and is compliant with IEC 60730-1:2010 Class B, both of which include home appliances, arc detectors, power converters, power tools, e-bikes, and many others. SafeTI software packages are available for select TI C2000 MCUs and can be embedded in applications using these MCUs to help customers simplify certification for functional safety-compliant consumer devices. Because of the similarity of the two standards, the IEC 60730 software libraries can also help assist customers developing consumer applications compliant with the IEC 60335-1:2010 standard.

The software packages include ready-to-run, simple application examples with software libraries UL-certified, as recognized components, for select TI C2000 MCUs, and can be downloaded from the SafeTI software folder, along with supporting safety manuals and user guides. The software library allows for embedding a variety of system tests required by IEC 60730 and UL 1998, which are described in the supporting safety manual. Projects built with the software library demonstrate how to create power-on self-test (POST) and periodic self-test (PST) with reporting conducted through a UART peripheral connection. The user's guide demonstrates how to integrate the testing into functional safety consumer application designs. The C2000 MCUs include a special hardware element – parallel signature analysis (PSA) – that allows for a 40-bit cyclic redundancy check (CRC) of the data bus on a cycle-by-cycle basis for additional safety without affecting the main CPU or software application.

The RD-195 software package implements an application appropriate for UL1699B, which uses TI's UL-certified, as recognized components, comprehensive UL 1998:2008 Class 1 standard library and also includes TI's Arc Detection library. The software library provides an RS232 interface for remote configuration and status information. This RD-195 package can be used as a starting point for implementing customized arc-detection systems.

Features
  • Support for the following C2000 series
    • Delfino F2833x
    • Piccolo F2802x, F2803x, F2805x, F2806x
  • Support for Delfino F2837x and Piccolo F2807x are included in the SafeTI Diagnostics Library
  • IEC60730 Software libraries, user guides code examples
  • Piccolo MCU Arcdetect Software libraries, user guides, RD195 schematics and code examples

  • C2000 MCU Safety Manual for IEC60730
  • IEC60730 SW libraries

Download View video with transcript Video

Downloads

Driver or library

C2000-IEC60730-SW-PACKAGE C2000 SafeTI™ IEC60730 Software libraries, user guides, and code examples

lock = Requires export approval (1 minute)
Supported products & hardware

C2000-IEC60730-SW-PACKAGE C2000 SafeTI™ IEC60730 Software libraries, user guides, and code examples

close
Latest version
Version: null
Release date: Feb 10, 2026

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
Application note C2000™ Hardware Built-In Self-Test (Rev. A) PDF | HTML Sep 28, 2022
Application note Error Detection in SRAM (Rev. A) PDF | HTML Oct 28, 2020
Application note C2000 CPU Memory Built-In Self-Test Nov 27, 2017

Related design resources

Software development

DRIVER OR LIBRARY
C2000-SAFETI-DIAGNOSTICS-LIB C2000 SafeTI™ Diagnostic Software Library CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos