HSEC180ADAPEVM

HSEC180 adapter board for system-on-module (SOM) -based platforms

HSEC180ADAPEVM

Order now

Overview

This evaluation module is a 180-pin high speed edge card (HSEC) adapter for TI C2000™ system-on-module platforms, allowing for SOM-based platforms to have backwards compatibility with C2000 HSEC-based EVMs. The HSEC180ADAPEVM connects 180 pins from the SOM board to HSEC pins for use with legacy C2000 HSEC docking stations, such as the TMDSHSECDOCK. The HSEC180ADAPEVM also features two DP83826 10/100Mbps Industrial Ethernet PHYs for evaluating EtherCAT® functionality on C2000 microcontroller SOM platforms.

Features
  • Standard 180-pin HSEC interface
  • Compatibility with XDS110ISO-EVM
  • 2 x DP83826 10/100-Mbps Industrial Ethernet PHY with 2 x RJ-45 Ethernet jacks
  • Fast serial interface (FSI) header
  • ADC filtering and ESD protection for dedicated analog HSEC pins

  • HSEC180ADAPEVM PCB

Not included:

  • HSEC Dock 
  • F29H85X-SOM-EVM

Automotive powertrain, zonal & chassis control MCUs
F29H859TU-Q1 Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB F29P329SM-Q1 Automotive C2000 64-bit MCU with C29 200MHz, lockstep, functional safety compliance, 2MB

 

ESD protection diodes
TPD4E001 Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0 TPD4E05U06 Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

 

Ethernet PHYs
DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range

 

Inverting buffers & drivers
SN74LVC2G06 2-ch, 1.65-V to 5.5-V inverters with open-drain outputs

 

Real-time digital power MCUs
F29H850TU C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
Download View video with transcript Video

Order & start development

Evaluation board

HSEC180ADAPEVM — HSEC180 adapter board for system-on-module (SOM) -based platforms

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

HSEC180ADAPEVM HSEC180 adapter board for system-on-module (SOM) -based platforms

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide HSEC180ADAPEVM HSEC Adapter Board User's Guide (Rev. A) PDF | HTML Jan 28, 2025
Certificate HSEC180ADAPEVM EU RoHS Declaration of Conformity (DoC) Apr 19, 2024

Related design resources

Hardware development

DAUGHTER CARD
TMDSHSECDOCK HSEC180 controlCARD baseboard docking station
EVALUATION BOARD
F29H85X-SOM-EVM F29H85x controlSOM evaluation module XDS110ISO-EVM XDS110 isolated plug-in evaluation module for C2000 and Sitara™ controlSOMs

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE C2000Ware for C2000 MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos