GHS-3P-AM26-UVEL-RTOS-SDK
Overview
The u-velOSity Safety RTOS SDK for the AM263x family enables software developers to efficiently develop and confidently deploy critical systems in automotive and industrial systems on AM263x processors. The SDK supports the TI SysConfig, TI Device Porting Layer (DPL) and Code Composer.
• The µ-velOSity RTOS is tiny memory footprint, short boot time, and certified for automotive ISO 26262 ASIL D, industrial IEC 61508 SIL 3 and railway EN 50128 / EN 50657 SIL 4.
• The MULTI IDE helps developers to quickly find and fix difficult bugs with its multicore debugger, system viewer, profiler and MISRA Adherence Checker.
• Green Hills Compilers and run time libs are certified ISO 26262 ASIL D, IEC 61508 SIL 3 and EN 50128 / EN 50657 SIL 4.
• The Green Hills JTAG/Trace Probe provides hardware bring-up, low-level debugging, and trace-powered debugging.
• Green Hills service teams help customers achieve tailored levels of safety, security, and performance, with the highest developer productivity.
Features
- u-velOSity safety OS (ASIL D, SIL 3/4)
- BSP supports TCM, on-chip OSCRAM, real-time interrupt (RTI), vectored interrupt manager (VIM)
- MPU, Floating Point, spinlock, QSPI
- TI Device Porting Layer (DPL)
- MULTI IDE with advanced multicore debugger and system visualization to find and fix bugs quickly
- Industry leading Green Hills Compilers (ASIL D, SIL 3/4)
- Green Hills JTAG/Trace Probe
Downloads
GHS-AM263X-UVELOCITY-SDK — AM263 µ-velOSity Safety SDK
GHS-AM263X-UVELOCITY-SDK — AM263 µ-velOSity Safety SDK
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.