FUSION-PRODUCTION-GUI

FUSION-PRODUCTION-GUI

Downloads

Overview

The Fusion Digital Power Production Tool (production GUI) is a graphical user interface used to download firmware, upgrade firmware, configure, calibrate and test.  This command-based interface allows the seamless integration of UCD flashing procedures in a production environment.

The production GUI supports the same devices as Fusion Digital Power Studio™ software.  This tool is typically used in manufacturing and production environments.  User guides are accessible from the "Help" menu in the GUI.
Features
Some of the tasks the tool can perform include:
  • Download firmware in "ROM" mode
  • Upgrade firmware in "Program" mode
  • Program a device configuration
  • Write serial numbers
  • The tool supports multiple devices on a board, and includes built-in logging and reporting
  • Test the device (validate power conversion falls within acceptable Vout and Iout limits)
  • Instructions on how to develop a factory script and how to deploy it are fully documented with examples from the Script Writer and Script Runner documents in the GUI's Help menu
Download View video with transcript Video

Downloads

Support software

FUSION-PRODUCTION-GUI — Fusion Digital Power Production Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3020 — Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 — Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 — Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 — Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 — Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A — Highly Integrated Digital Controller for Isolated Power UCD3138128 — Highly-Integrated Digital Controller for Isolated Power UCD3138128A — Highly-Integrated Digital Controller For Isolated Power UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 — Highly-Integrated Digital Controller for Isolated Power
Download options

FUSION-PRODUCTION-GUI — Fusion Digital Power Production Tool

close
Latest version
Version: 01.00.00.0H
Release date: Jan 2, 2022
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3020 — Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 — Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 — Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 — Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 — Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A — Highly Integrated Digital Controller for Isolated Power UCD3138128 — Highly-Integrated Digital Controller for Isolated Power UCD3138128A — Highly-Integrated Digital Controller For Isolated Power UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 — Highly-Integrated Digital Controller for Isolated Power

Release Information

The design resource accessed as www.ti.com/lit/zip/sldc014 or www.ti.com/lit/xx/sldc014h/sldc014h.zip has been migrated to a new user experience at www.ti.com/tool/download/SLDC014. Please update any bookmarks accordingly.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos