FUSION-DIGITAL-POWER-STUDIO

Fusion Digital Power Studio

FUSION-DIGITAL-POWER-STUDIO

Downloads

Overview

Fusion Digital PowerTM Studio incorporates software tools for Texas Instruments' UCD3138 Integrated Digital Controller family.   Fusion Digital Power helps power supply engineers to gain benefits of digital power without learning complex programming skills. Fusion Digital Power is an intuitive tool that helps assist in the evaluation phase, the development phase, and the testing phase of the design.

Fusion Digital Power consists of various tools designed to help engineers through evaluation stage, design stage of a digital power supply design systems:

Tools for Firmware Development:

  • Memory debugger
    • Dynamically parses the compiled output memory maps
    • Provides Register and variable read/write access
  • SMBus Debug
    • Read/Write data by sending i2c commands
  • Firmware download
    • Data Flash
    • Program Flash
  • Peek/Poke
    • read/Write data at specific addresses
  • Checksum operations
    • Read
    • Write
    • Calculate
    • Validate

Tools for Real Time and Offline Configuration and Monitoring

  • Select EVM topologies and customize them by configuring the schematic and PMBus settings
    • Some topologies included are:
      • LLC
      • PSFB
      • HSFB
      • PFC
  • Simulate Power stage and conpensator to desired loop performance and write coefficients to the device using:
    • PID
    • Real Zeros
    • Complex Zeros
    • Bode/Phase plots
  • Save PMBus settings to a .xml file and work in an offline mode or import to another device
  • Configure PMBus commands such as:
    • VOUT COMMAND - ex. 300 V
    • VOUT Over Voltage Warning - 320 V
    • VOUT Over Voltage Fault - 340 V
  • View telemetry monitoring graphs such as:
    • Vin
    • Vout
    • Iin
    • Iout
    • Temp
  • Send commands to the device:
    • Turn on/off power supply output
    • Write configuration to the device
    • Etc.
  • Continuously observe fault status:
    • Over Voltage Fault
    • Over Voltage Warning
    • Etc.
  • Tools to aid production:
    • Export flash
    • Conversion between SREC, x0, Intel Hex
  • Command Line Tools:
    • Export flash
    • Firmware download
    • Flash conversion to .x0, SREC, HEX
    • Write PMBus configuration from previously saved .xml

In production, command line tools can be incorporated into automated testers. TI also provides the TI Manufacturing GUI (MFR GUI) which is a light weight tool with an easy to user interface designed for production environments limiting a worker’s ability to corrupt the device. For example, a manufacturing site will simply install the MFR GUI and execute a factory script given to them. The script is also developed with the MFR GUI but in a password protected mode that is unknown to the manufacturer.

Download Fusion Digital Power Studio today to get started designing with UCD3138 based power supply!

Download View video with transcript Video

Downloads

Support software

FUSION-DIGITAL-POWER-STUDIO Fusion Digital Power Studio 3.0.77

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3020 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Download options

FUSION-DIGITAL-POWER-STUDIO Fusion Digital Power Studio 3.0.77

close
Latest version
Version: 01.00.00.0M
Release date: Jan 2, 2022
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3020 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power

Release Information

The design resource accessed as www.ti.com/lit/zip/sldc011 or www.ti.com/lit/xx/sldc011m/sldc011m.zip has been migrated to a new user experience at www.ti.com/tool/download/SLDC011. Please update any bookmarks accordingly.

Additional resources you might need

Code example or demo

UCD-TRAINING-LABS UCD Training Labs

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Download options

UCD-TRAINING-LABS UCD Training Labs

close
Latest version
Version: 01.00.00.0B
Release date: Aug 31, 2016
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power

Release Information

The design resource accessed as www.ti.com/lit/zip/sluc611 or www.ti.com/lit/xx/sluc611b/sluc611b.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC611. Please update any bookmarks accordingly.
Firmware

UCD3138FW-BIDI Bi-Directional Firmware

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Reference design
TIDA-00653 Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications
Download options

UCD3138FW-BIDI Bi-Directional Firmware

close
Latest version
Version: 01.00.00.0C
Release date: Jul 27, 2023
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Reference design
TIDA-00653 Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcc64 or www.ti.com/lit/xx/tidcc64c/tidcc64c.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCC64. Please update any bookmarks accordingly.
Firmware

UCD3138FW-HSFB HSFB Firmware

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138HSFBEVM-029 UCD3138 Hard Switching Full Bridge Converter Evaluation Module
Download options

UCD3138FW-HSFB HSFB Firmware

close
Latest version
Version: 01.00.00.0B
Release date: Oct 17, 2019
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138HSFBEVM-029 UCD3138 Hard Switching Full Bridge Converter Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/sluc610 or www.ti.com/lit/xx/sluc610b/sluc610b.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC610. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Application note Fusion Digital Power Studio for UCD3138 Isolated Power Applications (Rev. C) Jun 24, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos