FLAT-CLAMP-TVS-EVM

TVSxx0x precision surge protection diode evaluation module

FLAT-CLAMP-TVS-EVM

Order now

Overview

The FLAT-CLAMP-TVS-EVM (Precision Surge Protection Diode Adaptor Board Evaluation Module) demonstrates the characteristics, operation, and use of the TVSxx0x family of devices. The TVSxx0x family of devices are precision clamps that keep ultra-low and flat clamping voltages during transient over-voltage events like surge for both bidirectional and unidirectional signals. These adaptor boards place the small DRV package size of the TVSxx00 device and the small DRB package size of the TVSxx01 device into a larger footprint that is designed to fit into industry standard SMA and SMB package types and allow users to test performance in their own systems.

Features
  • IEC 61000-4-5 Surge Compliance Testing
  • IEC 61000-4-2 ESD Compliance Testing
  • Industry Standard Footprint for Evaluation in Existing Systems
  • Unidirectional and Bidirectional Configuration
TVS diodes
TVS0500 5V flat-clamp surge protection device TVS0701 7-V bidirectional flat-clamp surge protection device TVS1400 14V flat-clamp surge protection device TVS1401 14-V bidirectional flat-clamp surge protection device TVS1800 18V flat-clamp surge protection device TVS1801 18-V bidirectional flat-clamp surge protection device TVS2200 22V flat-clamp surge protection device TVS2201 22-V bidirectional flat-clamp surge protection device TVS2700 27V flat-clamp surge protection device TVS2701 27-V bidirectional flat-clamp surge protection device TVS3300 33V flat-clamp surge protection device TVS3301 33 V Bidirectional Flat-Clamp surge protection device
Download View video with transcript Video

Order & start development

Evaluation board

FLAT-CLAMP-TVS-EVM — TVSxx0x Precision Surge Protection Diode Adaptor Board Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

FLAT-CLAMP-TVS-EVM TVSxx0x Precision Surge Protection Diode Adaptor Board Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide Flat Clamp TVS Evaluation Module—Adaptor Boards Sep 10, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.