EINFO-3P-OMNILINK

eInfoChip OmniLink controller board for device communications using Sitara™ AM2432 MCU

EINFO-3P-OMNILINK

From: eInfochips
Order now

Overview

OmniLink, based on TI's Sitara™ AM2432 microcontroller, is a versatile USB interface adapter that enables seamless communication between a computer and the chipset of evaluation modules (EVMs). It simplifies hardware evaluation by providing fast access to IC registers and configuration settings, plus real-time monitoring of EVMs through a USB connection and a GUI-based interface.

By supporting multiple protocols – including I²C, SPI, UART, CAN FD, GPIO, ADC, DAC, PWM, and relay driving – OmniLink helps developers accelerate prototyping, debugging, and validation during product development across diverse industry verticals such as industrial, automotive, healthcare, and robotics.

OmniLink also consolidates multiple single function tools (USB to UART/SPI/I²C/CAN, USB to ADC/DAC, and USB PWM generator) into a single platform. Flexible I/O voltage configuration further enhances compatibility across a wide range of IC operating voltages.

Features
  • Product Dimensions (L x B x H): 111.25 x 75 x 25mm
  • Connectivity: I2C, SPI, UART, USB
  • Connectors: JTAG, Protocol/GPIO Connector, CAN
CAN transceivers
TCAN1042-Q1 Automotive fault-protected CAN transceiver with flexible data-rate

 

Low-side switches
ULN2003A 50V 7-ch darlington transistor array

 

Multi-channel ICs (PMICs)
TPS65219 Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs

 

Multimedia & industrial networking SoCs
AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Download View video with transcript Video

Order & start development

Hardware programming tool

EINFO-3P-OMNILINK — eInfochips OmniLink adapter board

Supported products & hardware
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact eInfochips.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.