DYY-AMP-EVM

Evaluation module for operational amplifiers in the DYY package

DYY-AMP-EVM

Order now

Overview

The DYY-AMP-EVM is an evaluation module (EVM) to test the performance of the op amps available in DYY-14 (SOT-23 THN) packages. This EVM can easily be configured as an inverting amplifier, non-inverting amplifier and difference amplifier, which allows engineers to quickly evaluate and verify design concepts.

Features
  • DYY DIP adapter board breakout
  • Non-inverting, inverting and difference amplifier circuit configurations available
  • Schematic provided in silkscreen on the EVM
  • Multiple connector options for input and out connections: headers, test point and wires

  • DYY-AMP-EVM
  • Two position header strips (TS-132-G-AA)

General-purpose op amps
LM2902LV Quad, 5.5-V 1-MHz 3-mV offset voltage operational amplifier LM324LV Quad, 5.5-V, 1-MHz, 3-mV offset voltage operational amplifier LMV324A Quad, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier OPA4991 Quad, 40-V, 4.5-MHz, low-power operational amplifier OPA4991-EP Enhanced-product, quad, 40-V 4.5-MHz rail-to-rail input and output operational amplifier OPA4991-Q1 Automotive, quad, 40-V, 4.5-MHz, low-power operational amplifier OPA4H199-SEP Space-enhanced-product, quad, 40-V 4.5-MHz rail-to-rail input and output operational amplifier OPA4H199-SP Space-grade, quad, 40V 4.5MHz rail-to-rail input and output operational amplifier TL074H Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL084H Quad, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TLV9004 Quad, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications TLV9004-Q1 Automotive-grade, quad, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications TLV9044 Quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) TLV9154 Quad, 16-V, 4.5-MHz, low-power operational amplifier TLV9354 Quad, 40-V, 3.5-MHz, low-power operational amplifier
Download View video with transcript Video

Order & start development

Evaluation board

DYY-AMP-EVM — Evaluation module for operational amplifiers in the DYY package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DYY-AMP-EVM Evaluation module for operational amplifiers in the DYY package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DYY-AMP Evaluation Module (EVM) PDF | HTML Aug 25, 2021
Certificate DYY-AMP-EVM EU RoHS Declaration of Conformity (DoC) Oct 19, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos