The DS90LVRA2 evaluation module (EVM) is a platform for performance and functional evaluation of the DS90LVRA2 LVDS dual differential line receiver.
With this EVM, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DS90LVRA2. SMA allows access to the DS90LVRA2 inputs and outputs, and also facilitate connection to the lab equipment or user systems for performance evaluation.
Features
- 600-Mbps (300-MHz) switching rates
- 1.8-V power supply
- Converts differential LVDS to single-ended CMOS