DRV8844AEVM

DRV8844A evaluation module

DRV8844AEVM

Order now

Overview

The DRV8844A evaluation module (EVM) allows for easy evaluation of the DRV8844A motor driver. The EVM has been programmed and configured to work out of the box and begin spinning motors right away. The EVM showcases a quad 1/2 H-Bridge DC motor driver that can drive up to four solenoids, two brushed-DC motors, and other loads. The DRV8844A also supports the connection of sense resistors on each individual Half-Bridge enabling current sensing at system level for applications such as motor control.

Features
  • Onboard 3.3V buck converter for digital voltage supply
  • Main signal header with removable shunts to disconnect main signals going to the motor driver IC from the MCU
  • Onboard switches to select direction and decay mode
  • Onboard potentiometers to control speed of motor
  • Floating input buffers allow dual (bipolar) supplies (up to ±32.5V)
  • Separate power grounds for connection of sense resistors
General-purpose MCUs
MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp

 

Solenoid drivers
DRV8844 60V, 2.5A quad half-bridge motor driver, bipolar (+/-30V) supply and independent half-bridge control DRV8844A 65V, 2.5A dual H-bridge motor driver, bipolar supply and independent 1/2-bridge control, PGNDs
Download View video with transcript Video

Order & start development

Evaluation board

DRV8844AEVM — DRV8844A Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV8844AEVM DRV8844A Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide DRV8844AEVM User's Guide PDF | HTML Feb 19, 2025
Certificate DRV8844AEVM EU Declaration of Conformity (DoC) Aug 7, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos