DRV3205EVM

DRV3205-Q1 Three-Phase Automotive Gate Driver Evaluation Module

DRV3205EVM

Order now

Overview

The Texas Instruments DRV3205 evaluation module (DRV3205EVM) helps designers evaluate the operation and performance of the DRV3205-Q1 and DRV3220-Q1 bridge driver for motor driver applications. The DRV3205EVM can be designed with may TI MCU families with  Micro-Control LaunchPads. The device with the MCU offers configurability and can turn a motor via a Graphical User Interface (GUI).

Note: Does not include TMS570LS1224 Launchpad or recommended motor

Features
  • Operating supply voltage as low as 4.75V, 60V Abs Max
  • Six N-Channel MOSFETs with low side current monitoring through on board shunt resistors
  • Protected phase voltages provided to header pins through divider
  • Connector available for Hall or Encoder sensor input
  • Compatible with Hercules LAUNCHXL2-TMS57012 LaunchPad and many other TI LaunchPads
Download View video with transcript Video
Video Player is loading.
Current Time 0:00
Duration 3:50
Loaded: 0%
Stream Type LIVE
Remaining Time 3:50
 
  • Chapters
  • descriptions off, selected
  • en (Main), selected

    Order & start development

    Evaluation board

    DRV3205EVM — DRV3205-Q1 Three-Phase Automotive Gate Driver Evaluation Module

    Supported products & hardware
    $149.00 (USD)
    In stock
    Limit:
    Out of stock on TI.com
    Not available on TI.com
    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Type Title Date
    * EVM User's guide DRV3205-Q1 Evaluation Module User's Guide Dec 9, 2015
    Certificate DRV3205EVM EU Declaration of Conformity (DoC) Jan 2, 2019

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.

    Videos