Use the DP83869EVM evaluation module (EVM) to evaluate the various features of the DP83869HM Ethernet PHY. The EVM supports copper Ethernet protocols such as 10BASE-Te, 100BASE-TX and 1000BASE-T. It also supports fiber protocols such as 1000BASE-X and 100BASE-FX. The EVM has connections for the the DP83869 MAC interface in RGMII and SGMII mode. Media convertor mode and bridge modes are also supported on the EVM.
Features
- Copper and fiber Ethernet
- Media convertor and bridge mode
- On-board MSP430F5529 with USB-2-MDIO for register access
- Supports interoperability testing, compliance testing and BER testing