DLPR150

DLPC150 Configuration and Support Firmware

DLPR150

Overview

The DLPR150 configuration and support firmware enables broad functionality of the DLPC150 digital controller. The DLPC150 offers reliable operation of DLP2010NIR digital micromirror device (DMD).Combined with the DLPC150 controller, the DLPR150 firmware provides developers with a flexible interface and extensive feature set to accelerate development of end equipments using spatial light modulation.

Features
  • Free downloadable configuration firmware for the DLPC150
  • High speed pattern sequence mode for wavelength selection applications such as visible and near infrared spectroscopy
  • Supports multiple input pixel format and 1-to-1 input mapping to the micromirror array
  • Provides additional sync and trigger capability with detectors and cameras that offers engineers more intelligent system control and simplifies hardware and software development
  • Auto DMD Parking at Power Down
Download View video with transcript Video

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos