DEM-PCM2912AEVM

DEM-PCM2912AEVM Evaluation Module

DEM-PCM2912AEVM

Order now

Overview

The DEM-PCM2912A EVM is a complete evaluation platform for the 16-bit, mono microphone input and stereo headphone output PCM2912A bus-powered audio codec with a USB interface. All necessary connectors and circuitry are provided for interfacing to audio test systems and commercial audio equipment.

A USB connector is mounted on the DEM-PCM2912A EVM. Stereo audio output and mono audio input are available on two stereo mini-jacks. The PCM2912A is an audio codec with a USB interface for a USB headset, USB headphones, and a USB audio interface box that integrates mono input, stereo headphone output, an analog loopback line, a programmable gain amplifier (PGA), and microphone bias. It is available in a 32-pin TQFP package.

The DEM-PCM2912A EVM also carries the Microsoft Windows® Logo License certification from the Microsoft Windows Hardware Quality Labs (WHQL). The DEM-PCM2912A has successfully passed the Microsoft WLP test (DTM Audio) for Windows Vista® x86/x64 platforms.

Features

Major features of the PCM2912A include: 

  •  Analog Front End: – Microphone amplifier (+20 dB gain) – Mono input
  • Analog Back End: – Stereo/Mono headphone amplifier or line output with volume
  • Analog Performance: – Dynamic range: 90 dB (DAC) – Dynamic range: 90 dB (ADC) – 25-mW   headphone output at RL = 16 W 
  • Power-Supply Voltage – Single power supply of 5.0 V (VBUS) 
  • Low Power Dissipation: – 425 mW at analog-to-digital converter (ADC) and digital-to-analog converter (DAC) operation, 44.1 kHz – 0.8 mW in Suspend mode 
  • Sampling Frequency: 8 kHz, 11.025 kHz, 16 kHz, 22.05 kHz, 32 kHz, 44.1 kHz, 48 kHz for ADC and DAC
  • Programmable Function: – –76-dB to 0-dB gain for analog outputs – –12-dB to +30-dB gain for analog inputs – –76-dB to 0-dB gain for sidetone – 0-dB/20-dB gain for microphone amplifier – High-pass filter: 0.078 ´fS cutoff frequency
  • Package: 32-pin TQFP
  • Operating Temperature Range: –25°C to +85°C 10
Audio CODECs
PCM2912A Audio CODEC with USB Interface, Mono Microphone Input and Stereo Headphone Output
Download View video with transcript Video

Order & start development

Evaluation board

DEM-PCM2912AEVM — DEM-PCM2912AEVM Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DEM-PCM2912AEVM DEM-PCM2912AEVM Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* EVM User's guide PCM2912A Evaluation Module User's Guide (Rev. A) PDF | HTML Apr 3, 2024
Certificate DEM-PCM2912AEVM EU Declaration of Conformity (DoC) (Rev. A) Aug 16, 2021
Application note Operating Environments for PCM2912A Applications (Rev. A) Nov 10, 2016
Data sheet PCM2912A Audio Codec With USB Interface, Mono Microphone Input and Stereo Headphone Output datasheet (Rev. A) PDF | HTML Aug 25, 2015
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs Oct 30, 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.