DEM-DIR9001EVM

DEM-DIR9001EVM

Order now

Overview

The DEM-DIR9001 is an evaluation board for the low jitter, Digital Audio Interface Receiver DIR9001. It isoperated by either a single +3.3 V power supply, or a +5 V power supply.

The DEM-DIR9001 has both an Optical Toslink input and a Coaxial input for the SPDIF interface which can achieve standard digital audio interface format IEC60958, AES/EBU, and JEIAT CPR-1205 (formerEIAJ CP-1201, 340).

The DEM-DIR9001 recovers standard system clock and PCM audio interface clock from incoming biphasesignals such as SPDIF, IEC60958, and AES/EBU. These signals are provided to the audio DAC/DSP, buffer output, and direct output.

Features
  • One-Chip Digital Audio Interface Receiver (DIR) Including Low-Jitter Clock-Recovery
  • Compliant With Digital Audio Interface Standards: IEC60958 (former IEC958), JEITA CPR-1205 (former EIAJ CP-1201, CP-340), AES3, EBU tech3250
  • Clock Recovery and Data Decode From Biphase Input Signal, Generally Called S/PDIF,EIAJ CP-1201, IEC60958, AES/EBU
  • Biphase Input Signal Sampling Frequency (fS)
  • Range: 28 kHz to 108 kHz
  • Low-Jitter Recovered System Clock: 50 ps
  • Jitter Tolerance Compliant With IEC60958-3
  • Selectable Recovered System Clock: 128 fS, 256 fS, 384 fS, 512 fS
  • Serial Audio Data Output Formats: 24-Bit I²S;
  • MSB-First, 24-Bit Left-Justified; MSB-First 16-, 24-Bit Right-Justified which User Data, Channel-Status Data Outputs Synchronized With Decoded Serial Audio Data
Audio CODECs
DIR9001 96kHz Digital Audio Receiver
Download View video with transcript Video

Order & start development

Evaluation board

DEM-DIR9001EVM — DEM-DIR9001EVM Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DEM-DIR9001EVM DEM-DIR9001EVM Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide DIR9001EVM - User Guide Jul 3, 2007
Certificate DEM-DIR9001EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos