DAC8728EVM

DAC8728 Evaluation Module

DAC8728EVM

Order now

Overview

The DAC8728EVM is a full-featured evaluation board that features the DAC8728 device. The DAC8728 is a low-power, octal, ±15V output, parallel input, 16-bit digital-to-analog converter (DAC). This evaluation module (EVM) allows evaluation of all aspects of the DAC8728 and gives control over every pin on the device. The DAC8728EVM is designed to work by default for a bipolar output range, but it can be configured for a unipolar output range by properly configuring two jumpers. The EVM is designed to be operated from a wide range of supply voltages and use a variety of reference voltages. Installed precision reference voltages of +5VDC and +2.5VDC are selectable using onboard jumpers.

Features
  • Bipolar and Unipolar mode of operation is supported
  • Contains all support circuitry needed for the DAC8728
  • Serial interface header to easily attach to TI DSP base communication systems
  • Voltage reference options: onboard 5V, onboard 2.5V or external
  • Onboard jumpers to control DAC control pins
  • Compatible with the TI Modular EVM System
  • High speed parallel interface
Precision DACs (≤10 MSPS)
DAC8728 Octal Low-Power 16-Bit +/-16.5V Output Parallel Input Digital-to-Analog Converter
Download View video with transcript Video

Order & start development

Evaluation board

DAC8728EVM — DAC8728 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DAC8728EVM DAC8728 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide DAC8728EVM User's Guide Feb 23, 2010
Certificate DAC8728EVM EU Declaration of Conformity (DoC) Jan 2, 2019
Data sheet Octal, 16-bit, Low-Power, High-Voltage Output, Parallel Input D/A Converter datasheet (Rev. A) Nov 24, 2009

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.