DAC8551EVM

DAC8551 evaluation module

DAC8551EVM

Order now

Overview

The DAC8551EVM features the DAC8551 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, single channel, serial input Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. Stacking allows a total of two channels for the DAC8551 to be used provided the frame synchronization signal is unique for each EVM board stacked.

Features
  • The EVM is compatible with the 5-6KINTERFACE board allowing use of the C3000 and C6000 DSP Starter Kits
  • The EVM can connect to and interface to an MSP430 based platform
  • The serial interface is easily attached to TI DSP based communication systems
  • A precision +5V reference is provided as default reference for the DAC
  • Headers J2 and P2, top and bottom, pass through connectors are used for interface signals
Precision DACs (≤10 MSPS)
DAC6551-Q1 DAC6551-Q1 Automotive 12-Bit, Ultralow-Glitch, Voltage-Output DAC DAC7512 Low-power rail-to-rail output 12-bit serial input DAC w/ MicroPower operation DAC7513 Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC DAC8551 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter DAC8551-Q1 DAC8551-Q1 Automotive 16-Bit, Ultralow-Glitch, Voltage-Output DAC
Download View video with transcript Video

Order & start development

Evaluation board

DAC8551EVM — DAC8551 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DAC8551EVM DAC8551 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide DAC8550/51/52 EVM (Rev. A) Sep 18, 2006
Certificate DAC8551EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos